??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22060.0008 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2206. - Spring Plungers with internal hexagon
Bill of material
22060.0008 Spring Plunger
BESTNR
Ref. No.
22060.0008
AUS
Version
free cutting steel, standard spring load
D1
Thread
M8
D2
3.5 mm
L
22 mm
N
1.5 mm
S
mm
Enter value for S
mm
cm
inch
ft
T
1.4 mm
SW
2.5 mm
F1
Spring load
10.0 N
F2
Spring load
39 N
TEMP
temperature / max.
+250 °C
G
Weight
6.0 g
Embedded user actions